HUBBELL CANADA
Image of CTB075S4C CTB075S4C, Cable Tie Mounting Base, Screw Mount, Natural

CTB075S4C, Cable Tie Mounting Base, Screw Mount, Natural

Brand: Burndy

Catalog ID: CTB075S4C

Nylon Cable tie mounting bases, Color:Natural, 0.75" L, 0.75" W, Max Tie Slot Width: 0.20", Tensile Strength: 9 Lbs.

Cable Tie Base

General

Catalog Number

CTB075S4C

Color

Natural

Material

NYLON 6/6

Mounting Method

#4 screw

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Series

UNIRAP™ Series

Type

Cable Tie Bases

UPC

781810335727

UPC 14 Digit GTIN

00781810335727

Dimensions

Dimension - B Length inch

0.74 in

Dimension - Width inch

0.74 in

Dimensions

0.75 in x 0.75 in x 0.18 in

Height

0.18 in

Length

0.75 in

Width

0.75 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Configuration

Mounting Method

#4 screw

Logistics

Carton Quantity

1000

Packaging Type

Bag

Pallet Quantity

1