HUBBELL CANADA
Image not found

CTB100AAF2C0, Cable Tie Mounting Base, Acrylic Adhesive, Black

Brand: Burndy

Catalog ID: CTB100AAF2C0

Cable Tie Mounting Bases

General

Catalog Number

CTB100AAF2C0

Trade Name

UNIRAP

Type

Cable Tie Bases

UPC

621945445130

UPC 14 Digit GTIN

00621945445130

Dimensions

Dimension - L Length Overall mm

0 mm

Dimension - Thread Size

-

Dimension - Width mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5000

Pallet Quantity

99999