HUBBELL CANADA
Image not found
Discontinued

CTB100RA4D, Cable Tie Mounting Base, Rubber Adhesive, Natural

Brand: Burndy

Catalog ID: CTB100RA4D

Mounting Base For Cable Tie, 4Way, Height: .20 IN

General

Catalog Number

CTB100RA4D

Color

Natural

Color Code

Natural

Mounting Method

Rubber Adhesive or Screw

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Trade Name

UNIRAP

Type

Cable Tie Bases

UPC

781810663141

UPC 14 Digit GTIN

00781810663141

Dimensions

Dimension - B Length inch

0.99 in

Dimension - Height inch

0.20 in

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

0.99 in

Dimension - Pad Width inch

0.20 in

Dimension - Thread Size

-

Dimension - Width inch

0.99 in

Dimension - Width mm

25 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Operating Temperature Celcius Max

70 °C

Operating Temperature Celcius Min

0 °C

Configuration

Mounting Method

Rubber Adhesive or Screw

Logistics

Carton Quantity

1000

Packaging Type

Bag