HUBBELL CANADA
Image of CTB100RAF2C CTB100RAF2C, Cable Tie Mounting Base, Rubber Adhesive, Natural

CTB100RAF2C, Cable Tie Mounting Base, Rubber Adhesive, Natural

Brand: Burndy

Catalog ID: CTB100RAF2C

Composite Cable Tie Base.

  • Cable Tie Base
  • Rubber Adhesive Mounting

General

Application

Mounting bases are used in onjunction with cable ties to stabilize and secure wire bundles, both indoors and outdoors

Catalog Number

CTB100RAF2C

EU RoHS Indicator

Yes

Material

Nylon 6/6

Mounting Method

Rubber adhesive or #10 screw

Type

Cable Tie Base

UPC

621945445154

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Mounting Method

Rubber adhesive or #10 screw

Logistics

Carton Quantity

5000

Pallet Quantity

99999