HUBBELL CANADA
Image of CTB125RA2C CTB125RA2C, Cable Tie Mounting Base, Rubber Adhesive, Natural

CTB125RA2C, Cable Tie Mounting Base, Rubber Adhesive, Natural

Brand: Burndy

Catalog ID: CTB125RA2C

Cable tie mounting base - Nylon 6/6, 2 way, Rubber Adhesive.

Cable tie mounting base

General

Catalog Number

CTB125RA2C

Color

Natural

Material

NYLON 6/6

Mounting Method

Rubber adhesive or #6 screw

Series

UNIRAP™ Series

UPC

781810336052

Dimensions

Dimension - B Length inch

1 in

Dimension - Height inch

0.21 in

Dimension - Height mm

5 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.125 in

Dimension - Width inch

1.125 in

Dimension - Width mm

29 mm

Certifications And Compliance

Certification - CSA Approved

No

Configuration

Mounting Method

Rubber adhesive or #6 screw

Logistics

Carton Quantity

1000

Pallet Quantity

36000