HUBBELL CANADA
Image not found

CTB150SF3C, Cable Tie Mounting Base, Screw Mount, Natural

Brand: Burndy

Catalog ID: CTB150SF3C

Cable Tie Mounting Bases

General

Catalog Number

CTB150SF3C

Trade Name

UNIRAP

Type

Cable Tie Bases

UPC

621945444799

UPC 14 Digit GTIN

00621945444799

Dimensions

Dimension - L Length Overall mm

0 mm

Dimension - Thread Size

-

Dimension - Width mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

2500

Pallet Quantity

1