HUBBELL CANADA
Image of CTNT50725D0 CTNT50725D0, Cable Tie, 7.3" Max Bundle, 50 Lb Tensile, Black, Nylon 12

CTNT50725D0, Cable Tie, 7.3" Max Bundle, 50 Lb Tensile, Black, Nylon 12

Brand: Burndy

Catalog ID: CTNT50725D0

Nylon 12 Cable Tie, Tensile strength: 50 Lbs, Color: Black, 25.60"L, 0.19"W, 7.30" Bundle Dia.

  • Nylon 12 Cable Ties provide excellent UV, chemical and moisture resistant
  • Ties feature inside serrations and bent tail for quick, easy installation
  • Smooth edge to prevent bundle damage
  • Especially suitable in high moisture, corrosive (zinc chloride and dilute acids) environments
  • Good in low temperatures
  • Indoor/Outdoor applications

General

Catalog Number

CTNT50725D0

Color

Black

Material

NYLON 12

Rating - Minimum Tensile Strength lbs

50 lb

Series

UNIRAP™ Series

Tensile Strength

50 / 22 lb./Kg

Trade Name

UNIRAP™

UPC

621945469402

Dimensions

Dimension - Bundle Diameter Max inch

7.30 in

Dimension - L Length Overall mm

650 mm

Dimension - Length Overall inch

25.60 in

Dimension - Width inch

0.19 in

Dimension - Width mm

4.8 mm

Length

25.6 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Thickness

0.06 in

Width

0.19 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

50 lb

Tensile Strength

50 / 22 lb./Kg

Logistics

Carton Quantity

5000