
Catalog Number
CTSS250400FC304L
Connector Type
FULLY COATED
Material
304 STAINLESS STEEL
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 115
Rating - Minimum Tensile Strength lbs
250
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810647035
UPC 14 Digit GTIN
00781810647035
Dimension - Bundle Diameter Max inch
4.02
Dimension - L Length Overall mm
400 mm
Dimension - Length Overall inch
15.75 in
Dimension - Width inch
0.31 in
Dimension - Width mm
7.9 mm
Length
15.75 in
Width
0.31 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
250
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 115
Connector Type
FULLY COATED
Carton Quantity
50
Pallet Quantity
2000