HUBBELL CANADA
Image of CTSS450400FC304L CTSS450400FC304L, 304 Stainless Steel Cable Tie, 450 Lb Tensile, 15.75" Long, Fully Coated

CTSS450400FC304L, 304 Stainless Steel Cable Tie, 450 Lb Tensile, 15.75" Long, Fully Coated

Brand: Burndy

Catalog ID: CTSS450400FC304L

Fully coated stainless steel cable ties 304 grade, Tensile strength: 450 Lb, 15.75" L, 0.50" W, 4.02" Bundle Dia.

Stainless Steel Cable Tie - Fully Coated

General

Catalog Number

CTSS450400FC304L

Connector Type

FULLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Rating - Minimum Tensile Strength lbs

450

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810647110

UPC 14 Digit GTIN

00781810647110

Dimensions

Dimension - Bundle Diameter Max inch

4.02

Dimension - L Length Overall mm

400 mm

Dimension - Length Overall inch

15.75 in

Dimension - Width inch

0.50 in

Dimension - Width mm

12.7 mm

Length

15.75 in

Package Height

Package Length

Package Weight

Package Width

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

450

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

FULLY COATED

Logistics

Carton Quantity

1200

Pallet Quantity

12000