HUBBELL CANADA
Image of CTT50 CTT50, Cable Tie Installation Tensioner for Nylon Cable Ties width 2.5mm-4.8mm, up to 1.6mm thickness

CTT50, Cable Tie Installation Tensioner for Nylon Cable Ties width 2.5mm-4.8mm, up to 1.6mm thickness

Brand: Burndy

Catalog ID: CTT50

Cable Tie Installation Tensioner for Nylon cable ties of width 2.5mm to 4.8mm and upto 1.6mm thickness.

General

Catalog Number

CTT50

Trade Name

UNIRAP™

UPC

781810654071

UPC 14 Digit GTIN

00781810654071

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Pallet Quantity

1