HUBBELL CANADA
Image of CTTSS900 CTTSS900, Cable Tie Installation Tensioner for Stainless Steel Cable Ties width 4.6mm-15.9mm, up to 1.6mm thickness

CTTSS900, Cable Tie Installation Tensioner for Stainless Steel Cable Ties width 4.6mm-15.9mm, up to 1.6mm thickness

Brand: Burndy

Catalog ID: CTTSS900

Cable Tie Installation Tensioner for Stainless steel cable ties of width 4.6 mm to 15.9 mm and upto 1.6mm thickness.

General

Catalog Number

CTTSS900

Trade Name

UNIRAP™

UPC

781810654101

UPC 14 Digit GTIN

00781810654101

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

360