
Brand: Killark
Catalog ID: CUP-1-EX
Killark’s threaded close up plugs are used to plug tapped holes or hubs. Ex versions certified Quad Listed. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.
Catalog Number
CUP-1-EX
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CUP
Type
UPC
783936049625
Hub Size
1/2"
ATEX File Number
13ATEX1196U
EU RoHS Indicator
Contact Manufacturer
IECEx File Number
13.0073U
Carton Quantity
100