HUBBELL CANADA
Image of CUP-6 CUP-6 - 2" Aluminum, Threaded Insert Plug

CUP-6 - 2" Aluminum, Threaded Insert Plug

Brand: Killark

Catalog ID: CUP-6

2" Aluminum, Threaded Insert Plug

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

General

Application

Catalog Number

CUP-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP

Type

UPC

783936090061

Dimensions

Dimensions

2 in x 3 in x 3 in

Gross Weight with Packaging

0.4

Height

3 in

Hub Size

2"

Length

2 in

Weight

0.4 lb

Width

3 in

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

20