MY LISTS
HUBBELL CANADA
Image of CUPX-0 CUPX-0 - 4" Aluminum, Threaded Insert Plug, Square Head

CUPX-0 - 4" Aluminum, Threaded Insert Plug, Square Head

Brand: Killark

Catalog ID: CUPX-0

4" Aluminum, Threaded Insert Plug, Square Head

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

General

Application

Catalog Number

CUPX-0

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP

Temperature Rating

-50°C to +60°C

Type

UPC

783936090719

Dimensions

Gross Weight with Packaging

2.13

Hub Size

4"

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4

UL File Number

E10514

Operational

Temperature Rating

-50°C to +60°C

Logistics

Carton Quantity

2