
Brand: Killark
Catalog ID: CUPX-9
Killark’s threaded close up plugs are used to plug tapped holes or hubs. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.
Application
Catalog Number
CUPX-9
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CUP
Temperature Rating
-50°C to +60°C
Type
UPC
783936090702
Gross Weight with Packaging
1.88
Hub Size
3-1/2"
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4
UL File Number
E10514
Temperature Rating
-50°C to +60°C
Carton Quantity
2