HUBBELL CANADA
Image of CUSA442NTC CUSA442NTC, 2-Hole Copper Stacking Adapter, 1/2" Stud, 1-3/4" Spacing

CUSA442NTC, 2-Hole Copper Stacking Adapter, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: CUSA442NTC

Copper, tin plated, 2 hole (1/2" stud - 1-3/4" hole spacing), up to 35kV, used to elevate terminals for vertical parallel conductor accommodates. Adapter length 3.00", width 1.12", height 1.50

  • For use on terminals made from copper
  • Designed specifically for stacking standard terminals, uses include placing the stacking adapter on the mounting plate and a terminal on top of the stack adapter and bolt down, or placing a stacking adapter on a terminal pad that will be mounted to a bus bar or mounting plate and a terminal on top of the stacking adapter, and bolt down
  • May be used with standard NEMA two and four hole terminals, to stack four hole NEMA terminations requires use of two stacking adapters assembled side-by-side
  • Stacking adapters are clearly marked

General

Application

Stacking Adapter

Catalog Number

CUSA442NTC

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Sub Brand

STACKING ADAPTERS

Temperature Rating

194

Trade Name

HYSTACK™

Type

Standard Barrel, Tin Plated

UPC

781810269176

UPC 14 Digit GTIN

00781810269176

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Height inch

1.50 in

Dimension - Height mm

38.1 mm

Dimension - Hole Size fraction

1/2

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Width inch

1.13 in

Dimension - Width mm

29 mm

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - AL Str Size

1000 KCMIL

Conductor - Copper Str Compact Size

1000 KCMIL

Conductor - Copper Str Size Range

10 AWG - 750 kcmil

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

1000 KCMIL

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

1