HUBBELL CANADA
Image of CUW361RE CUW361RE, Deadend Clamp, Aluminum Alloy

CUW361RE, Deadend Clamp, Aluminum Alloy

Brand: Burndy

Catalog ID: CUW361RE

Deadend Clamp, High Strength Al Alloy, 4/0 AWG - 500 kcmil Al, 4/0 AWG - 477 kcmil ACSR, 11.00" L.

  • High strength aluminum clamp for deadending primary distribution lines
  • Straight-line design with hot stick lifting-eye, pulling-eye
  • Captured, angled U-bolts
  • Snub-pocket V-shaped, range-taking conductor groove and galvanized steel U-bolts provide high holding strength

General

Catalog Number

CUW361RE

Material

Aluminum Alloy

UPC

781810093016

Dimensions

Dimension - Height inch

4.12 in

Dimension - Width inch

3.68 in

Dimension - Width mm

93 mm

Conductor Related

Conductor - ACSR Str Size Range

4/0(6-1 STR) AWG - 477(18-1 STR) kcmil

Conductor - AL Str Size Range

4/0 AWG - 500 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1