HUBBELL CANADA
Image of CY27L15D5TNCG2 CY27L15D5TNCG2 Rope Lay Braid

CY27L15D5TNCG2 Rope Lay Braid

Brand: Burndy

Catalog ID: CY27L15D5TNCG2

Rope Lay Braid.

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

General

Catalog Number

CY27L15D5TNCG2

Insulation

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

1

UPC

781810443743

UPC 14 Digit GTIN

00781810443743

Dimensions

Length

15.5 in

Weight

2 lb

Electrical Ratings

Rating - Outdoor Amperage

750

Certifications And Compliance

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Carton Quantity

1