HUBBELL CANADA
Image of CY672L12G1TN CY672L12G1TN

CY672L12G1TN

Brand: Burndy

Catalog ID: CY672L12G1TN

Tin Plated Ferrules

General

Catalog Number

CY672L12G1TN

Connector Type

Braid

Material

Copper

UPC

781810529942

UPC 14 Digit GTIN

00781810529942

Dimensions

Dimension - L Length Overall mm

305 mm

Dimension - Length Overall inch

12 in

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid