HUBBELL CANADA
Image of CY6CL26G21KIT1 CY6CL26G21KIT1

CY6CL26G21KIT1

Brand: Burndy

Catalog ID: CY6CL26G21KIT1

Rope Lay Braid

General

Catalog Number

CY6CL26G21KIT1

Connector Type

Braid

Material

Copper

UPC

781810530207

UPC 14 Digit GTIN

00781810530207

Dimensions

Dimension - L Length Overall mm

660 mm

Dimension - Length Overall inch

26 in

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Braid