HUBBELL CANADA
Image of D2CU D2CU

D2CU

Brand: Killark

Catalog ID: D2CU

D2C Series - Factory Sealed Contact Rating - 1NO/1NC

Factory sealed contacts rated for heavy duty NEMA A600/Q300 explosion-protected operation.

General

Action

SP (per circuit)

Actuator

3 Position Rotary Selector Switch

Application

Hazardous and corrosive environments such as refineries, chemical plants, water treatment and bio gas plants, and wherever a combustile gas-air mixture may occur.

Catalog Number

D2CU

EU RoHS Indicator

Contact Manufacturer

Type

Factory Sealed Contact Block

UPC

783936390130

Dimensions

Dimensions

4.75 in x 4 in x 3.75 in

Gross Weight with Packaging

0.14

Height

3.75 in

Length

4.75 in

Width

4 in

Electrical Ratings

Contact Rating

NEMA A600 - 7200 VA (make), 720 VA (break), 10A cont. @ 600V AC (thermal); NEMA Q300 - 69 VA (make & break), 2.5A cont. @ 250V DC (thermal).

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Action

SP (per circuit)

Actuator

3 Position Rotary Selector Switch