HUBBELL CANADA
Image of DBF4072 DBF4072 - DBF Fluorscent Two Lamp 220V 60HZ
Discontinued

DBF4072 - DBF Fluorscent Two Lamp 220V 60HZ

Brand: Killark

Catalog ID: DBF4072

DBF Fluorscent Two Lamp 220V 60HZ

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure.
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens.
  • Electrostatically applied polyester finish.

General

Catalog Number

DBF4072

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

T12

Light Source

Linear Fluorescent

Material

Steel

Mounting Type

Pendant

Optic Type

Glass Lens

UPC

783936026978

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

40 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2