HUBBELL CANADA
Image of DBF6013-WL DBF6013-WL - Fluorescent Three Lamp 60W Fluorescent 120V with Lamps
Discontinued

DBF6013-WL - Fluorescent Three Lamp 60W Fluorescent 120V with Lamps

Brand: Killark

Catalog ID: DBF6013-WL

Fluorescent Three Lamp 60W Fluorescent 120V with Lamps

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure.
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens.
  • Electrostatically applied polyester finish.

General

Catalog Number

DBF6013-WL

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

T12

Light Source

Linear Fluorescent

Material

Steel

Mounting Type

Pendant

Optic Type

Glass Lens

UPC

783936027029

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

60 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1