HUBBELL CANADA
Image of DBFE24013 DBFE24013 - DBFE Series Fluorescent Emergency 40W Fluorescent 120V Three Lamp T12
Discontinued

DBFE24013 - DBFE Series Fluorescent Emergency 40W Fluorescent 120V Three Lamp T12

Brand: Killark

Catalog ID: DBFE24013

DBFE Series Fluorescent Emergency 40W Fluorescent 120V Three Lamp T12

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens
  • Electrostatically applied polyester finish
  • NEMA 4 construction for wet locations
  • LED charging indicator light visible through lens
  • Push-To-Test Button mounted on sloping side of fixture - allows end-to-end mounting of fixtures

General

Catalog Number

DBFE24013

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

T12

Light Source

Linear Fluorescent

Material

Steel

Mounting Type

Pendant

Optic Type

Glass Lens

UPC

783936101392

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Wattage

24 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1