HUBBELL CANADA
Decorator 2 Port USB Charger Outlet 3A 5V Dual Port Ivory Unit
Image of USB2I Decorator 2 Port USB Charger Outlet 3A 5V Dual Port Ivory Unit
Image of USB2I Decorator 2 Port USB Charger Outlet 3A 5V Dual Port Ivory Unit
Image of USB2I Decorator 2 Port USB Charger Outlet 3A 5V Dual Port Ivory Unit
Image of USB2I Decorator 2 Port USB Charger Outlet 3A 5V Dual Port Ivory Unit
Image of USB2I Decorator 2 Port USB Charger Outlet 3A 5V Dual Port Ivory Unit
Discontinued

Decorator 2 Port USB Charger Outlet 3A 5V Dual Port Ivory Unit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: USB2I

Straight Blade Devices, Receptacles, Duplex, Dual USB Type 2.0 Ports 3 Amp 5 Volt DC,Style Line Decorator, 125V, 2-Pole 3-Wire Grounding, Ivory

  • Compact depth for use in raceway, delivery systems and where space is limited
  • 2 stainless steel ports rated for 10,000 insertions and removals
  • Switch activated port door; when open enables power; when closed, all power is switched off, for a “zero” no-load draw
  • Bidirectional clamp wiring allows horizontal or back entry of solid or stranded wire
  • Compatible with USB 1.1/2.0/3.0 devices, including Apple® products

LED Indicator, Shallow Profile

General

Application

USB Charger Specification Grade

Catalog Number

USB2I

Color

Indicator(s) Type

Green LED

Item Type

USB Charger 2 Port Outlet Style Line Decorator

Material

Thermoplastic

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1,500V minimum
  • Electrical - Feed-Through - Circuit feed-through 20 Amp, 125 Volt
  • Electrical - Rating - 3A, 5V DC
  • Environmental - Flammability - UL 5VA
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
  • Mechanical - USB Port - Stainless steel Rated for 10,000 plug insertions and removal

Product Family

2 Port Outlet

Specifications

  • Auto Self-grounding staple - Stainless steel
  • Base - Reinforced Thermoplastic
  • Face - Thermoplastic
  • LED - Green Indicator
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized steel
  • Terminal Screws - Plated Steel #8
  • USB Port - Stainless Steel

Style

Style Line Decorator

Type

Two Type 2.0 Ports

UPC

883778305207

Dimensions

Dimensions

4.12 in x 1.65 in x 1.31 in

Height

1.31 in

Length

4.12 in

Width

1.65 in

Electrical Ratings

Amperage Rating

3 A

Connectivity

Back and Side Wired Screw Terminals

Dielectric Strength

Withstands 1,500V minimum

Voltage Rating

5 V

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

cULus to UL 1310

Operational

Indicator(s) Type

Green LED

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1,500V minimum
  • Electrical - Feed-Through - Circuit feed-through 20 Amp, 125 Volt
  • Electrical - Rating - 3A, 5V DC
  • Environmental - Flammability - UL 5VA
  • Environmental - Operating Temperature - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA
  • Mechanical - USB Port - Stainless steel Rated for 10,000 plug insertions and removal

Logistics

Carton Quantity

10