

Brand: Hubbell Premise Wiring
Catalog ID: IFP126AL
Accommodates Box Eliminator
Application
Standard Faceplate GSA
Catalog Number
IFP126AL
Color
Almond
Construction
Molded ABS
Cutout
NEMA 1-Gang
EU RoHS Indicator
Item Type
Enterprise Faceplate
Material
Nylon
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Orientation
Vertical
Size
Standard
Specifications
Plate Material - High-impact thermoplastic (UL 94V-0)
Type
Decorator
UPC
662620203904
Size
Standard
EU RoHS Indicator
Industry Standard(s)
UL Listed For Power And Low-Voltage
Number of Gang(s)
1-Gang
Orientation
Vertical
Carton Quantity
25