HUBBELL CANADA
Image of DEDS-30A DEDS-30A - DEDS Series, 30 Amp Max, Non-Fused Disconnect Switch W/ 1 Aux Contact

DEDS-30A - DEDS Series, 30 Amp Max, Non-Fused Disconnect Switch W/ 1 Aux Contact

Brand: Killark

Catalog ID: DEDS-30A

DEDS Series, 30 Amp Max, Non-Fused Disconnect Switch W/ 1 Aux Contact

  • Bolted and gasketed cabinet type construction insures the exclusion of conductive or combustible dusts from entering the assembly.
  • Enclosure and external handle is copper-free aluminum alloy (less than 4/10 or 1%).
  • Cover bolts are stainless steel.
  • External handle is vault type with standard provisions for locking in the "OFF" position with up to three padlocks.
  • Provisions for locking in "ON" position available as factory modification (Add suffix SU40 to catalog number).
  • Eaton (Cutler-Hammer) Type DS Switches.
  • Two cast conduit hubs, one top and one bottom.
  • Internal disconnect handle mechanism is a sliding plate mounted to the cover.

Killark DEDS Series of Hazardous Location Non-Fused Disconnect Switches provide local means of disconnect of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments requiring a dust-proof solution.

General

Catalog Number

DEDS-30A

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Number Of Poles

3

Operating Temperature Celcius Max

40 Degree

Type

UPC

783936116433

Dimensions

Depth

6.875

Height

12.125 in

Weight

14.5 lb

Width

7.375 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 VAC/250 VDC

Conductor Related

Number Of Wires

4

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3R, 4, 9(E, F, G)

UL File Number

E53290

Operational

Operating Temperature Celcius Max

40 Degree

Configuration

Number Of Poles

3