Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5236PLUG
Catalog Number
HBL5236PLUG
Color
Horsepower - Maximum
UPC
783585445458
Weight
0 lb
Amperage Rating
15 A
Voltage Rating
125 V
Nema Rating
5-15R
Carton Quantity
10