HUBBELL CANADA
Delivery Systems, Work Surface Boxes, Recessed, Power and Data, Brushed Stainless Steel
Image of WSBB23UBSS Delivery Systems, Work Surface Boxes, Recessed, Power and Data, Brushed Stainless Steel
Image of WSBB23UBSS Delivery Systems, Work Surface Boxes, Recessed, Power and Data, Brushed Stainless Steel
Discontinued

Delivery Systems, Work Surface Boxes, Recessed, Power and Data, Brushed Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WSBB23UBSS

Delivery Systems, Work Surface Boxes, Recessed, Power and Data, Brushed Stainless Steel

These Work Surface boxes deliver power and data services above the table and also provide convenience outlets below the table surface. Units can easily be disconnected when tables are moved or stored, providing a flexible electrical and low-voltage infrastructure.

  • Recessed
  • Power and Data
  • Brushed Stainless Steel

Standard Product

General

Application - For Use On

Recessed Concealed Service

Catalog Number

WSBB23UBSS

Color

Stainless

Construction

Fabricated

Item Type

Recessed Concealed Services

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 8.98"L x 5.47"W x 2.97"H

Type

Boxes

UPC

783585315171

Dimensions

Display Size

Standard Sized Product

Weight

5.5 lb

Conductor Related

Cable Entry

Pre-Wired Cable