HUBBELL CANADA
Image of DC1682 Deluxe Cord Grip, Straight Male, 1.687-1.812", 2" With Mesh

Deluxe Cord Grip, Straight Male, 1.687-1.812", 2" With Mesh

Brand: Bryant

Catalog ID: DC1682

Deluxe Cord Grip, Straight Male, 1.687-1.812", 2" With Mesh

  • 1.687-1.812"
  • 2" With Mesh

Standard Product

General

Application

Straight Male

Catalog Number

DC1682

EU RoHS Indicator

No

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

2 NPT

Type

Straight Male Thread

UPC

781786243286

Dimensions

Thread Size

2 NPT

Conductor Related

Cable Diameter Range

1.687 in- 1.812 in

Number of Conductors

Jacketed UL Listed Cable Only

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

2