HUBBELL CANADA
Image of DC751 Deluxe Cord Grip, Straight Male, .750-.875", 1" With Mesh

Deluxe Cord Grip, Straight Male, .750-.875", 1" With Mesh

Brand: Bryant

Catalog ID: DC751

Deluxe Cord Grip, Straight Male, .750-.875", 1" With Mesh

  • .750-.875"
  • 1" With Mesh

Standard Product

General

Application

Straight Male

Catalog Number

DC751

EU RoHS Indicator

Yes

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1 NPT

Type

Straight Male Thread

UPC

781786243026

Dimensions

Thread Size

1 NPT

Conductor Related

Cable Diameter Range

0.750 in-0.875 in

Number of Conductors

Jacketed UL Listed Cable Only

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

5

Pallet Quantity

1500