Brand: Wiegmann
Catalog ID: WWG12-1
Packets absorb airborne moisture therefore elimanating corrosion inside of an enclosure.
Catalog Number
WWG12-1
Color
EU RoHS Indicator
Yes
Type
Desiccant Packets
UPC
786725801046
Depth
0.13 in
Height
1 in
Weight
3 lb
Width
2 in
Carton Quantity
25