Brand: Wiegmann
Catalog ID: WWG37-3
Packets absorb airborne moisture therefore elimanating corrosion inside of an enclosure.
Catalog Number
WWG37-3
Color
EU RoHS Indicator
Yes
Type
Desiccant Packets
UPC
786725801091
Depth
0.13 in
Height
3 in
Weight
1 lb
Width
7 in
Carton Quantity
10