HUBBELL CANADA
Image of DESS750-8I DESS750-8I Submersible Rubber InsulatorConnector Aluminum Mechanical

DESS750-8I Submersible Rubber InsulatorConnector Aluminum Mechanical

Brand: Connector Manufacturing (CMC)

Catalog ID: DESS750-8I

Rubber Insulated Secondary Connectors, Dual rated connectors for Aluminum or Copper conductors

Clear plated for low-contact resistance.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.;Fully tested to ANSI 119.4 for Class ‘A’ connectors.;Supplied with aluminum set-screws.;Includes silicone CO-OX oxide inhibitor.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).;A torque wrnch should be used to ensure the proper torque achieved.

  • Clear plated for low-contact resistance.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.
  • Fully tested to ANSI 119.4 for Class ‘A’ connectors.
  • Supplied with aluminum set-screws.
  • Includes silicone CO-OX oxide inhibitor.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).
  • A torque wrnch should be used to ensure the proper torque achieved.

General

Catalog Number

DESS750-8I

Material

Aluminum Alloy, 6061-T6

UPC

621945483354

Dimensions

Dimensions

12.31 in x 8.15 in x 3.065 in

Height

3.065 in

Length

12.31 in

Width

8.15 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Number of Conductors

8

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Recognized

No

RUS Listed Reference

Yes