
Brand: TradeSelect
Catalog ID: 1004LHUBAR
With a volume of 15 cu.in., this Hubbell® Gangable Device Box provides more space and allows extra room for larger devices. Some ideal installations are Thermostats, GFCI's, Occupancy Sensors and Dimmers.
Application
These 3'' deep device boxes provide more cubic capacity and are ideal for larger appliances such as GFCI's, dimmers and thermostats or when extra cubic capacity is needed.
Bracket Type
No Bracket
Catalog Number
1004LHUBAR
Color
Drawn or Welded
Welded
Ends Cable
4
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463020678
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
3 in
Raised Ground
Yes
Weight
0.51 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Number of Gang(s)
1-Gang
Carton Quantity
50
Pallet Quantity
1800