HUBBELL CANADA
Image of KP2162 Device Plates and Accessories, Faceplate, KP Series, 1-Gang, 2 Jack Openings, Office White

Device Plates and Accessories, Faceplate, KP Series, 1-Gang, 2 Jack Openings, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP2162

KP Faceplate 1-Gang, 2 Jack Openings

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Application

2) Jacks

Catalog Number

KP2162

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

1-Gang

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 2 Keystone Openings

Style

Jack Openings(2)

Sub Brand

Face Plates

Type

Cover Plates

UPC

783585336909

Dimensions

Width

2.3 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10