HUBBELL CANADA
Device Plates and Accessories, Faceplate, KP Series, 1-Gang, 3 Jack Openings, Office White
Image of KP2163 Device Plates and Accessories, Faceplate, KP Series, 1-Gang, 3 Jack Openings, Office White

Device Plates and Accessories, Faceplate, KP Series, 1-Gang, 3 Jack Openings, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP2163

KP Faceplate 1-Gang, 3 Jack Openings

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Application

2) Jacks

Catalog Number

KP2163

Color

Construction

Molded

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Number of Gang(s)

1-Gang

Series

  • PT1
  • PP1
  • PL1
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 3 Keystone Openings

Style

Jack Openings(3)

Sub Brand

Face Plates

Type

Cover Plates

UPC

783585337630

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10