

Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP26
Standard Product
Application
Catalog Number
KP26
Color
Metallic
Construction
Molded
Cover Type
Removable
EU RoHS Indicator
Item Type
Raceway Box Plates
Number of Gang(s)
1-Gang
Series
Specifications
Style
StyleLine Opening
Sub Brand
Face Plates
Type
UPC
783585335469
Weight
0.05 lb
Width
2.5 in
EU RoHS Indicator
Industry Standard(s)
UL
Non Hazardous Location
Non-Hazardous
Standards - RoHS Compliance Status
CM
Number of Gang(s)
1-Gang
Carton Quantity
10
Pallet Quantity
5250