HUBBELL CANADA
Image of KP82 Device Plates and Accessories, Faceplate, KP Series, 2-Gang, Duplex, Office White

Device Plates and Accessories, Faceplate, KP Series, 2-Gang, Duplex, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP82

Device Plates and Accessories, Faceplate, KP Series, 2-Gang, Duplex, Office White

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Application

2) Duplex

Catalog Number

KP82

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

Number of Gang(s)

2-Gang

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 2-Gang, Duplex Opening

Style

Duplex Opening

Sub Brand

Face Plates

Type

Cover Plates

UPC

783585335476

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10