HUBBELL CANADA
Image of KP212GY Device Plates and Accessories, KP Plate, 2 Coax, Gray

Device Plates and Accessories, KP Plate, 2 Coax, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP212GY

KP Faceplate 2 Coax

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Standard Product

General

Application

Dual Coax

Catalog Number

KP212GY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Non-Metallic

Number of Gang(s)

1-Gang

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 2 Coax Openings

Style

Coax Openings(2)

Sub Brand

KP Face Plates

Type

Cover Plates

UPC

783585337708

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10