
Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP1AL
Standard Product
Catalog Number
KP1AL
Color
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Non-Metallic
Number of Gang(s)
1-Gang
Specifications
Style
Toggle Opening
Type
Cover Plates
UPC
783585339818
Width
2.4 in
EU RoHS Indicator
Contact Manufacturer
Non Hazardous Location
Non-Hazardous
Number of Gang(s)
1-Gang
Carton Quantity
10