
Brand: Burndy
Catalog ID: MY293CF
Application
Crimping
Application - For Use On
#8-250 kcmil CU Code, 30 Navy-250 Navy CU Navy Cable, #8-4/0 AL Code
Catalog Number
MY293CF
Die Type
Dieless
Tool Type
Mechanical Dieless Crimper
Trade Name
HYTOOL™
Type
Crimper
UPC
781810034170
UPC 14 Digit GTIN
00781810034170
Dimensions
22.65 in x 4.86 in x 1.12 in
Height
1.12 in
Length
22.65 in
Weight
8 lb
Width
4.86 in
Crimping Ranges
#8 Str. - 250 kcmil, 30 Navy - 250 Navy, #8 Str. - 4/0 Str
Standards - RoHS Compliance Status
EX
Package Contents
Tool only