Brand: Burndy
Catalog ID: MY28
No Separate Dies Required, Fast And Easy Tool Setting For The Connector/ Conductor Combination Simply By Aligning The White Scribe On The Nest Die With The Wire Size On The Gauge For Proper Crimping Results, Easy To Adjust Nest Die With Knurled Steel Knob And Machine Threads, Fast, Medium And High Volume Crimping Is Easily Accomplished By Bench Mounting The Type MY Tool In The BMY-BCH-MT Bench Mount Adapter, High Quality Rugged Tool Design Manufactured From Heavy Duty Forged Steel With Strong Reinforced Back And Handles, Compression Terminals And Splices Are UL Listed And CSA Certified When Installed With Type MY HYTOOL
Application
Crimping
Application - For Use On
#8-4/0 AWG Copper Aircraft Cable (YAV-L, YSV-L)
Catalog Number
MY28
Die Type
Dieless
EU RoHS Indicator
Yes
Finish Type
Black Matte
Tool Type
Mechanical Dieless Crimper
Trade Name
HYTOOL™
UPC
781810461952
UPC 14 Digit GTIN
00781810461952
Dimensions
22.65 in x 4.86 in x 1.12 in
Height
1.12 in
Length
22.65 in
Weight
8 lb
Width
4.86 in
Crimping Ranges
#8 Str. - 4/0 Str.
Standards - RoHS Compliance Status
EX
Package Contents
Tool only