
Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP1GY
Standard Product
Application
1) Toggle
Catalog Number
KP1GY
Color
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Non-Metallic
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Style
Toggle Opening
Sub Brand
KP Face Plates
Type
For Raceway Boxes
UPC
783585335414
Height
2.54 in
Weight
0.05 lb
Width
3.31 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL
Non Hazardous Location
Non-Hazardous
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10