HUBBELL CANADA
Image of HBLDS6RCPJ DISC COVER, 60A,LED PHASE IND AND JOG,4X

DISC COVER, 60A,LED PHASE IND AND JOG,4X

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS6RCPJ

DISC COVER, 60A,LED PHASE IND AND JOG,4X

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Integral jog switch allows communication to a PLC
  • Accepts up to 2 Auxiliary contacts

General

Application

LED indicators / Jog Switch / Labelless

Catalog Number

HBLDS6RCPJ

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Style

inSIGHT

Type

Accessories

UPC

783585640136

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10