HUBBELL CANADA
Image of HBLDS6SSP DISCONNECT, 60A UNFUSED, 4X,LED LIGHTS

DISCONNECT, 60A UNFUSED, 4X,LED LIGHTS

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS6SSP

DISCONNECT, 60A UNFUSED, 4X,LED LIGHTS

Hubbell’s new 30A Circuit-Lock Disconnect with integral phase indication LEDs redefines the benchmark for safety by providing insight into the enclosure while in use. Six highly visible LEDs (3 line side/3 load side) display the electrical status of the switch by phase. This voltage detection feature significantly improves existing safety and maintenance procedures by visually providing critical information, such as a welded contact or dropped phase, to personnel prior to removing the enclosure cover. With an ever-growing focus on safety improvements, Hubbell inSIGHT TM disconnects provide a difference you literally can see.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • Secondary confirmation of isolation of power
  • Certified by NSF
  • Highly visible red handle meets OSHA LO/TO capabilities
  • Accepts up to 2 Auxiliary contacts

General

Application

LED indicators / Labelless

Catalog Number

HBLDS6SSP

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Style

inSIGHT

Type

Disconnect Switches

UPC

783585640211

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer