HUBBELL CANADA
Image of HBLDS3SSJ Disconnect Switches, 30A 600V AC, Unfused, With Jog, In NEMA 4X Stainless Steel Enclosure

Disconnect Switches, 30A 600V AC, Unfused, With Jog, In NEMA 4X Stainless Steel Enclosure

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3SSJ

Disconnect Switches, 30A 600V AC,Unfused, With Jog, In NEMA 4X Stainless Steel Enclosure

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Formed in nonporous 304 stainless steel
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities
  • Accepts up to 2 Auxiliary contacts

General

Application

Jog Switch / Labelless

Catalog Number

HBLDS3SSJ

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585457789

Electrical Ratings

Amperage Rating

30 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM