HUBBELL CANADA
Image of HBLAC200 Disconnect Switches, Aux Contact for 200AUnits, Break Before Break

Disconnect Switches, Aux Contact for 200AUnits, Break Before Break

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLAC200

Disconnect Switches, Aux Contact for 200AUnits, Break Before Break

Hubbell’s 200A Disconnect Switches are the latest addition to the Circuit-Lock® family of switched enclosures. The enclosures are designed to withstand harsh environments with exposure to water, chemicals, oils and frequent washdowns. Available in non-metallic or stainless steel, the enclosures are UL Listed Type 4X and 12.

  • Aux Contact for 200AUnits
  • Break Before Break

General

Catalog Number

HBLAC200

Style

Auxiliary Contacts

Type

Accessories

UPC

783585365008

Logistics

Carton Quantity

15