HUBBELL CANADA
Image of HBLDS3SSRRCJ Disconnect Switches, Replacement CoverWith Jog, 30A Version, 4X, Stainless Steel

Disconnect Switches, Replacement CoverWith Jog, 30A Version, 4X, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3SSRRCJ

Disconnect Switches, Replacement CoverWith Jog, 30A Version, 4X, Stainless Steel

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Formed in nonporous 304 stainless steel
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities

General

Application

Jog Switch / Labelless (30A)

Catalog Number

HBLDS3SSRRCJ

EU RoHS Indicator

Contact Manufacturer

Style

Replacement Covers

Type

Accessories

UPC

783585365138

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer