HUBBELL CANADA
Image of HBLDS10SSRVFD Disconnect Switches, Sloped Enclosure, 100A 600V AC, Non-Fused, NEMA 4X, Stainless Steel, With Aux Contact

Disconnect Switches, Sloped Enclosure, 100A 600V AC, Non-Fused, NEMA 4X, Stainless Steel, With Aux Contact

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS10SSRVFD

Disconnect Switches, Sloped Enclosure, 100A 600V AC, Non-Fused, NEMA 4X, Stainless Steel, With Aux Contact

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Formed in nonporous 304 stainless steel
  • IP69k and Type 4X,12K water ingress protection
  • Certified by NSF for hygiene in food processing applications
  • Highly visible red handle which meets OSHA Lockout/Tagout capabilities
  • Accepts up to 2 Auxiliary contacts

General

Application

Labelless

Catalog Number

HBLDS10SSRVFD

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Mounting Method

Feet are fixed

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Base - #14 Gauge Type 304 Stainless Steel
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft (Unfused) - Valox®
  • Top - #14 Gauge Type 304 Stainless Steel

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585541655

Dimensions

Dimensions

11.41 in x 7.66 in x 6.1 in

Height

6.1 in

Length

11.41 in

Width

7.66 in

Electrical Ratings

Amperage Rating

100 A

Dielectric Strength

Withstands 3000V AC minimum

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Mounting Method

Feet are fixed

Logistics

Carton Quantity

1